??
Download CAD models
CAD model selection
BALLUFF BNI TCP-951-000-E028
HELP_VARIABLE
Company
Balluff
Description
Switches
Bill of material
BALLUFF BNI TCP-951-000-E028
VERF
Availability
Available
BC
Order code
BNI005E
TC
Artikelbezeichnung
BNI TCP-951-000-E028
PX
Product view
48181_00
TECH
Tech. Details
Tech. Detail
ICON
W
Gewicht
0.478 Kg
TRAFFIC
Customs number
85176200
DESCRIPT
Description
Principle of operation = Active splitter, Dimension = 30 x 76.5 x 110 mm, Mounting part = DIN rail mount, Housing material = Steel, coated, Interface = Ethernet TCP/IP 10Base-T/100Base-TX, Operating voltage Ub = 12...48 VDC, Connection slots = 5x RJ45-Female, 8-pin, Ambient temperature = -10...60 °C, IP rating = IP30
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.
Embedded user actions